Philips Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color
Product Description
Philips Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color
Specifications
- Fixation diameter Mounting device diameter 60 mm
- Bracket tilt angle 0°
- Bracket to luminaire diameter 60 mm
- Bracket length 650 mm
- Bracket color RAL color
- Bracket type Pole-mounting bracket 2 arms 180°
- Net Weight (Piece) 10.000 kg