PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole-mounting bracket 1 arm, 650 mm, 60 mm, RAL color

Product Description

Philips Pole-mounting bracket 1 arm, 650 mm, 60 mm, RAL color

Order code: 912401451374
Full order code: 871869693479100

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    60 mm
  • Bracket length
    650 mm
  • Bracket color
    RAL color
  • Bracket type
    Pole-mounting bracket 1 arm
  • Net Weight (Piece)
    7.000 kg

Downloads