PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Wall-mounting bracket, 1100 mm, 60 mm, 0°, RAL color, Mounting device diameter 1"

Product Description

Philips Wall-mounting bracket, 1100 mm, 60 mm, 0°, RAL color, Mounting device diameter 1"

Order code: 912401451162
Full order code: 871869693269800

Specifications

  • Effective projected area
    0 m²

Downloads