PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole-mounting bracket 2 arms 180°, 900 mm, 60 mm, 0°, RAL color, Mounting device diameter 1"

Product Description

Philips Pole-mounting bracket 2 arms 180°, 900 mm, 60 mm, 0°, RAL color, Mounting device diameter 1"

Order code: 912401451157
Full order code: 871869693264300

Specifications

  • Effective projected area
    0.22 m²

Downloads