PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips UniStrip G4, 619 lm, 9 W, Warm white, 40° x 40°, Safety class III, Mounting bracket adjustable

Product Description

Philips UniStrip G4, 619 lm, 9 W, Warm white, 40° x 40°, Safety class III, Mounting bracket adjustable

Order code: 911401739662
Full order code: 872016972741099

Specifications

  • Light source replaceable
    No
  • Driver included
    No
  • Light source engine type
    LED
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts

Downloads