PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips UniStrip G4, 1208 lm, 18 W, Warm white, 40° x 40°, Safety class III, Mounting bracket adjustable

Product Description

Philips UniStrip G4, 1208 lm, 18 W, Warm white, 40° x 40°, Safety class III, Mounting bracket adjustable

Order code: 911401739162
Full order code: 872016972625399

Specifications

  • Light source replaceable
    No
  • Driver included
    No
  • Light source engine type
    LED
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts

Downloads