Philips UniStrip G4, 467 lm, 6 W, Neutral white, 16° x 35°, Safety class III, Mounting bracket adjustable
Product Description
Philips UniStrip G4, 467 lm, 6 W, Neutral white, 16° x 35°, Safety class III, Mounting bracket adjustable
Specifications
- Light source replaceable No
- Driver included No
- Light source engine type LED
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts