New
Philips Connected, LED, T8, EM/Mains, 1500 mm, 23.1 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s)
LEDtube Connected IA 1500mm 23.1W840 T8
Product Description
Connected, LED, T8, EM/Mains, 1500 mm, 23.1 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13 ROT, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1