New

Philips Connected, LED, T8, EM/Mains, 1200 mm, 15.6 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s)

LEDtube Connected IA 1200mm 15.6W840 T8

Product Description

Connected, LED, T8, EM/Mains, 1200 mm, 15.6 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13 ROT, Beam angle 160 degree(s), Plastic, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929004270702
Full order code: 872110306313700

Downloads