New
Philips Connected, LED, T8, EM/Mains, 600 mm, 7.6 W, 18W TL-D, 6500 K, 1150 lm, CRI 80, 75000 hour(s)
LEDtube Connected IA 600mm 7.6W865 T8
Product Description
Connected, LED, T8, EM/Mains, 600 mm, 7.6 W, LED alternative to 18W TL-D, 6500 K, 1150 lm, CRI 80, 75000 hour(s), 151 lm/W, EEL D, G13 ROT, Beam angle 160 degree(s), Plastic, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1