Philips MasterConnect, LEDtube, T8, EM/Mains, 600 mm, 7 W, 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 hour(s)

MC LEDtube IA 600mm HO 7W840 T8

Product Description

MasterConnect, LEDtube, T8, EM/Mains, 600 mm, 7 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Beam angle 160 degree(s), 600 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1

Order code: 929002295302
Full order code: 871869971748300

Downloads