PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T8, 8 W, 6500 K, 800 lm, 15000 hour(s)

ECOFIT E LEDtube 600mm 8W 765 T8 VWV

Product Description

LED, T8, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Glass, 0 %

Order code: 929004301012

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads