PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T8, 16 W, 6500 K, 1600 lm, 15000 hour(s)

ECOFIT E LEDtube 1200mm 16W 765 T8 VWV

Product Description

LED, T8, 1200 mm, 16 W, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Glass, 0 %

Order code: 929004300812

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads