Philips LED, T8, 16 W, 4000 K, 1600 lm, 15000 hour(s)
Ecofit LEDtube 1200mm 16W 840 T8 I TR
Product Description
LED, T8, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Glass, RG0
Specifications
- Cap-Base G13
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere