PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, BR30, Yes, E26 | Single Contact Medium Screw, 5000 K, 650 lm, 15000 hour(s), Plastic

7.2BR30/PER/950/P/E26/DIM 6/1FB T20

Product Description

CorePro, LED, BR30, Yes, E26 | Single Contact Medium Screw, 5000 K, 650 lm, 15000 hour(s), Plastic, 90.00 lm/W

Order code: 929002204163

Specifications

  • Cap-Base
    E26 [Single Contact Medium Screw]
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LED

Downloads