PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, PL-C, 5 W, 4000 K, 580 lm, 50000 hour(s)

5PL-C/LED/13H/840/IF5/P/2P 20/1

Product Description

CorePro, LED, PL-C, 122.4 mm, 5 W, 4000 K, 580 lm, 50000 hour(s), 116.00 lm/W, GX23-2, Plastic

Order code: 929001884804

Specifications

  • Cap-Base
    GX23-2
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads