PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, PL-C;PL-T, 10.5 W, 2700 K, 1200 lm, 50000 hour(s)

10.5PL-C/T/COR/26V-827/IF12/P/4P/DIM10/1

Product Description

CorePro, LED, PL-C;PL-T, 110 mm, 10.5 W, 2700 K, 1200 lm, 50000 hour(s), 114.00 lm/W, GX24q, Plastic

Order code: 929001388404

Specifications

  • Cap-Base
    GX24q
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads