PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T100, Mains only, 30 W, E27, 3000 K, 3200 lm, CRI 80, 15000 hour(s)

Corepro LEDBulbND 3.2Klm 30W830 E27T100

Product Description

LED, T100, Mains only, 30 W, E27, 3000 K, 3200 lm, CRI 80, 15000 hour(s), 106 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605202
Full order code: 872110306425700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads