PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, T-shape, Mains only, 18 W, B22, 4000 K, 2500 lm, CRI 80, 50000 hour(s)

MAS LED SOX M 2.5Klm 18W 840 B22 FR

Product Description

MASTER, LED, T-shape, Mains only, 18 W, B22, 4000 K, 2500 lm, CRI 80, 50000 hour(s), 138.00 lm/W, EEL D, PF 0.9, Beam angle 230 degree(s), RG1, IP40, SVM 2, PstLM 1

Order code: 929002496802
Full order code: 871951430562500

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads