PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, Others, Mains only, 35 W, E27, 4000 K, 6000 lm, CRI 70, 50000 hour(s)

TForce LED Road 35W E27 740 MV

Product Description

MASTER, LED, Others, Mains only, 35 W, E27, 4000 K, 6000 lm, CRI 70, 50000 hour(s), 171.00 lm/W, EEL C, PF 0.9, IP40, SVM 2, PstLM 1

Order code: 929002068508
Full order code: 871869967485400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads