PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T46, Mains only, 19 W, E27, 4000 K, 4000 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 4Klm 19W 740 E27

Product Description

LED, T46, Mains only, 19 W, E27, 4000 K, 4000 lm, CRI 70, 50000 hour(s), 210 lm/W, EEL A, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 1.6, PstLM 1

Order code: 929003677232
Full order code: 872016937421800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads