PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T46, Mains only, 19 W, E27, 2700 K, 3600 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 3.6Klm 19W 727 E27

Product Description

LED, T46, Mains only, 19 W, E27, 2700 K, 3600 lm, CRI 70, 50000 hour(s), 189 lm/W, EEL B, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 2, PstLM 1

Order code: 929003677102
Full order code: 872016924029200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads