Philips MASTER, LED, ED90, Mains only, 24 W, E27, 3000 K, 3850 lm, CRI 80, 50000 hour(s)
MAS LED HPL M 3.8Klm 24W 830 E27 FR G
Product Description
MASTER, LED, ED90, Mains only, 24 W, E27, 3000 K, 3850 lm, CRI 80, 50000 hour(s), 160 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 5 years