PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, ED75, Mains only, 19 W, E27, 4000 K, 3100 lm, CRI 80, 50000 hour(s)

MAS LED HPL M 3Klm 19W 840 E27 FR G

Product Description

MASTER, LED, ED75, Mains only, 19 W, E27, 4000 K, 3100 lm, CRI 80, 50000 hour(s), 163 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 2, PstLM 1

Order code: 929003530802
Full order code: 871951445195700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads