PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, ED75, Mains only, 19 W, E27, 3000 K, 2850 lm, CRI 80, 50000 hour(s)

MAS LED HPL M 2.8Klm 19W 830E27 FR G

Product Description

MASTER, LED, ED75, Mains only, 19 W, E27, 3000 K, 2850 lm, CRI 80, 50000 hour(s), 150 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 2, PstLM 1

Order code: 929003530702
Full order code: 871951445193300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads