PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, Corncob, Mains only, 36 W, E26 | Single Contact Medium Screw, 4000 K, 5200 lm, 50000 hour(s)

36CC/LED/840/ND E26 G2 BB 6/1

Product Description

CorePro, LED, Corncob, Mains only, 36 W, E26 | Single Contact Medium Screw, 4000 K, 5200 lm, 50000 hour(s), 144.00 lm/W, Plastic

Order code: 929002395904

Specifications

  • Cap-Base
    E26 [Single Contact Medium Screw]
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads