Philips MASTER Value, LED, A60, Only with specific dimmers, E27, 2200 K, 2700 K, 1521 lm, CRI 90, 15000 hour(s)
MAS VLE LEDBulbDT10.5-100W E27 927A60CLG
Product Description
MASTER Value, LED, A60, Only with specific dimmers, E27, 2200 K, 2700 K, 1521 lm, CRI 90, 15000 hour(s), 144 lm/W, EEL D, PF 0.9, RG0, IP65, SVM 0.4, PstLM 0.9
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LED
- Flux measurement reference Sphere