Philips MASTER Value, LED, A60, Only with specific dimmers, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s)
MAS VLE LEDBulbD7.2-50W E27 A60 827 CM G
Product Description
MASTER Value, LED, A60, Only with specific dimmers, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), 90.00 lm/W, EEL F, PF 0.7, Beam angle 270 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 2.5 years