PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MASTER, LED, A60, No, E27, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulbND2.3-40W E27 840 A60 CL G UE

Product Description

MASTER, LED, A60, No, E27, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003623102
Full order code: 872016918837200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads