PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, Stick, Only with specific dimmers, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 hour(s), Plastic

LEDStick 14W B22 DS FR DIM 1PF/6 AU

Product Description

LED, Stick, Only with specific dimmers, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929003785919
Full order code: 872016930087300

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads