PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, A60, No, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s)

CorePro LEDBulbND10.5-100W E27A60 827FRG

Product Description

CorePro, LED, A60, No, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), 144.00 lm/W, EEL D, PF 0.52, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026402
Full order code: 871951436128700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads