PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, A60, No, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s)

CorePro LEDBulb7-60W E27 A60 840 FR G

Product Description

CorePro, LED, A60, No, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), 115.00 lm/W, EEL E, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001323592
Full order code: 871951437751600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads