PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, A60, No, E27, 2700 K, 470 lm, CRI 80, 15000 hour(s)

CorePro LEDBulbND4.5-40W E27 A60 827FR G

Product Description

CorePro, LED, A60, No, E27, 2700 K, 470 lm, CRI 80, 15000 hour(s), 104.00 lm/W, EEL F, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001242992
Full order code: 871951436130000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    30,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads