Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
CertaFlux RDL shelf 575mm 830 G1929001665006 | 370 | 3000 | 120 | 80 | ||
CertaFlux RDL shelf 855mm 830 G1929001665106 | 550 | 3000 | 120 | 80 | ||
CertaFlux RDL shelf 855mm 835 G1929001665406 | 370 | 3500 | 120 | 80 | ||
CertaFlux RDL shelf 1150mm 835 G1929001665506 | 740 | 3500 | 120 | 80 | ||
CertaFlux RDL shelf 575mm 840 G1929001665606 | 370 | 4000 | 120 | 80 | ||
CertaFlux RDL shelf 575mm MC G1929001665906 | 278 | 3300 | 90 | - | ||
CertaFlux RDL shelf 855mm MC G1929001666006 | 413 | 3300 | 90 | - | ||
CertaFlux RDL shelf 1150mm MC G1929001666106 | 555 | 3300 | 90 | - |
34 items
of 5
Products per page
Product family information
Description
The CertaFlux RDL portfolio has three key benefits. First, it provides the right quality of light at an affordable initial price. Second, the optimized lengths for standard applications, together with plug-and play simplicity, enable fast and easy assembly. Third, thanks to a reliable lifetime of 50,000 hours, it’s virtually maintenance free. So you’ll enjoy a low cost of ownership with a rapid payback time.
Benefits
Affordable initial price
Uniform beam
Features
CRI up to 85
Up to 120lm/w