PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 830 PW 1202 L06 1215 G8

Product Description

Philips Fortimo SLM C 830 PW 1202 L06 1215 G8

Order code: 929003938001
Full order code: 872110307378500

Specifications

  • Luminous Flux
    1,070 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    155 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    6 mm

Downloads