Philips Fortimo SLM C 950 1208 L15 2024 G8 HE
Product Description
Philips Fortimo SLM C 950 1208 L15 2024 G8 HE
Specifications
- Luminous Flux 4,460 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 172 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 15 mm