Philips Fortimo SLM C 827 1202 L06 1215 G8 HE
Product Description
Philips Fortimo SLM C 827 1202 L06 1215 G8 HE
Specifications
- Luminous Flux 1,105 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 160 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 6 mm