Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
Fortimo SLM C 927/965 TW L09A 1919 G7N929003452680 | 1,185 | 2700 3000 3500 4000 5000 6500 | 110 | 90 | ||
Fortimo SLM C 927/965 TW L06A 1313 G7N929003452780 | 595 | 2700 3000 3500 4000 5000 6500 | 110 | 90 |
2 items
Product family information
Description
By combining FlexTune tunable white technology, the Fortimo SLM TW family provides a tunable color temperature solution (2700K – 6500K) to customers with flux up to 2000lm in CRI90, with this high CRI the modules are extremely suitable for residential, hospitality and retail applications.
Benefits
Versatile, connected, human centric lighting
Easy scene selection
Features
Comparable CRI 80 efficacy in a CRI 90 Solution
CRI90 with CCT tuning range of 2700-6500K