PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CertaFlux DLM Slim 1000lm 850 4" G2

Product Description

Philips CertaFlux DLM Slim 1000lm 850 4" G2

Order code: 929003390380
Full order code: 692234194591500

Specifications

  • Luminous Flux
    1,150 lm
  • Color Consistency Initial
    6
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    116.2 lm/W
  • Color rendering index (CRI)
    80

Downloads