Philips CertaFlux DLM Slim 600lm 850 4" G2
Product Description
Philips CertaFlux DLM Slim 600lm 850 4" G2
Specifications
- Luminous Flux 690 lm
- Color Consistency Initial 6
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 104.5 lm/W
- Color rendering index (CRI) 80