Philips CertaFlux DLM Slim 600lm 830 4" G2
Product Description
Philips CertaFlux DLM Slim 600lm 830 4" G2
Specifications
- Luminous Flux 670 lm
- Color Consistency Initial 6
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 101.5 lm/W
- Color rendering index (CRI) 80