PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo FastFlex IP 6KLM 740 II-M

Product Description

Philips Fortimo FastFlex IP 6KLM 740 II-M

Order code: 929001428280
Full order code: 694793914515700

Specifications

  • Luminous Flux
    6,250 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    151 lm/W
  • Color rendering index (CRI)
    70

Downloads