PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Smartbright Waterproof WT065C

Trusted Performance, Everyday

Products

Product family information

Description

The Smartbright Waterproof WT065C range provides maximum performance and durability at great value. As an off-the-shelf LED luminaire solution for all your everyday needs, it can be deployed in a wide variety of locations.

Benefits

  • Robust and waterproof luminaire

  • Ease of installation

Features

  • Multiple lengths and light levels available (up to 6800 lm, 5ft)

  • IP65/IK08

Applications

  • Warehouses
  • Parking Garages
  • Manufacturing

Downloads