Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
122 | 2,200 | 4000 | 18 | - | |||
122 | 2,200 | 6500 | 18 | - | |||
125 | 4,500 | 4000 | 36 | - | |||
125 | 4,500 | 6500 | 36 | - | |||
155 | 7,000 | 4000 | 45 | - | |||
155 | 7,000 | 6500 | 45 | - | |||
122 | 2,200 | 4000 | 18 | - | |||
122 | 2,200 | 6500 | 18 | - |
Product family information
Description
The SmartBright LED Waterproof WT065C range provides maximum performance and durability at great value. As an off-the-shelf LED luminaire solution for all your everyday needs, it can be deployed in a wide variety of locations.
Benefits
Robust and waterproof luminaire
Tested Philips quality
Features
Multiple lengths and light levels available (up to 7000 lm, 4ft)
0-10V Dimming, Lifetime of 50.000 hours
Applications
Warning & Safety
This product is not suitable for cold, damp storage areas, especially where there are obvious temperature gradients, such as vents, doors, etc.
Do not install the luminaire where it will be exposed to direct sunlight. UV radiation will damage the material over time, resulting in the loss of the waterproof seal and IP65 rating.