Philips Pacific LED Gen5, Waterproof, 97 W, L1800 mm, 15000 lm, 4000 K, Very wide beam, Clear, IP66, IK08
WT490C 150S/840 PSU WB PI5 L1800
Product Description
Waterproof, L1800 mm, Polycarbonate, White, Power supply unit (On/Off), 15000 lm, 97 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle