PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pacific LED Gen5, Waterproof, 65 W, L1200 mm, 10000 lm, 4000 K, Very wide beam, Clear, IP66, IK08

WT490C 100S/840 PSU WB WA7 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 10000 lm, 65 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole

Order code: 910925869608
Full order code: 871951477396700

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads