Philips Pacific LED Gen5, Waterproof, 44 W, L1200 mm, 6400 lm, 4000 K, Wide beam, Clear, IP66, IK08, TW1, ELP3h
WT490C 64S/840 PSU WB ELP3 TW1x2.5 PI5 L
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6400 lm, 44 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 1-phase, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle