PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pacific LED Gen5, Waterproof, 51 W, L1800 mm, 7600 lm, 4000 K, Opal, Opal, IP66, IK08

WT490C 80S/840 PSU O PI5 L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit (On/Off), 7600 lm, 51 W, 157 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868697
Full order code: 871951462758100

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads