Philips Pacific LED Gen5, Waterproof, 40 W, L1200 mm, 6400 lm, 4000 K, Wide beam, Clear, IP66, IK08
WT490C 64S/840 PSU WB TCW5 L1200
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6400 lm, 40 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle