PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Waterproof WT065C, 60 W, L1500 mm, 9800 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready

WT065C G2 LED98S/840 PSU L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 9800 lm, 60 W, 163 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401874084
Full order code: 871951495818099

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads